??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
2B150.0032 Lateral Plunger
HELP_VARIABLE
Company
Halder
Description
EH 2B150. - Lateral Plungers smooth, without seal - INCH
Bill of material
2B150.0032 Lateral Plunger
BESTNR
Ref. No.
2B150.0032
AUS
Version
Steel/heavy spring load
D1
1/2 Inch
D2
0.315 Inch
F
Spring load/F max.
34.0 lb
L1
-0.04
0.525 Inch
L2
0.535 Inch
S
±
Inch
D
H8
1/2 Inch
TMAX
Temperature
250 °C
G
Weight
0.296 oz
Embedded user actions